text.skipToContent text.skipToNavigation

BB301W

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: BB301W

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  BB301W
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 20A and 30A 1" NPT Hub, Angled, Mounting Screws Included, Gray Cast Aluminum

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Metallic
Construction Cast
Item Type Mounting Box
Knockouts 1" NPT Hub
Number Of Outlets Accepts 1-Device
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - IP54 Suitability
Style For 20 And 30A Watertight Safety Shroud Receptacles And Inlets
Temperature Range Limited By Device
Type Back Box
UPC 783585390451

Dimensions

Dimensions 6.94 in x 5.5 in x 5.5 in
Display Size For 16, 20, 30 and 32 Amp Devices
Height 5.5 in
Length 6.94 in
Weight 1.4 lb
Width 5.5 in

Conductor Related

Cable Entry Through Hub

Logistics

Carton Quantity 10