text.skipToContent text.skipToNavigation

BDAMHC11350

by Burndy 

Catalog ID: BDAMHC11350

310 Amp/Pole, #6 AWG - 350 kcmil Run & Tap.

Product Details

General

Installation Torque Recommended in-lb 275 in-lb
Insulation Y
Material Aluminum
Number Of Poles Adder
Plated N
Plating Type Tin
Temperature Rating 194° F
Trade Name VERSIPOLE™
UPC 781810646229
UPC 12 Digit 7818106462299

Dimensions

Dimension - Height inch 3.25 in
Dimension - L Length Overall mm 127 mm
Dimension - Length Overall inch 5.00 in
Dimension - Width inch 1.72 in
Dimension - Width mm 44 mm

Electrical Ratings

Amperage Rating 310 A
Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Run 6;4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350
Conductor - AL Str Run Range 6-350
Conductor - AL Str Tap 6;4;3;2;1;1/0;2/0;3/0;4/0;250;266.8;300;336.4;350
Conductor - AL Str Tap Range 6-350
Conductor - Copper Str Run 6;5;4;3;2;1;1/0;2/0;3/0;4/0;250;300;350
Conductor - Copper Str Run Range 6-350
Conductor - Copper Str Tap 6;5;4;3;2;1;1/0;2/0;3/0;4/0;250;300;350
Conductor - Copper Str Tap Range 6-350

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 18
Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings