text.skipToContent text.skipToNavigation

BDASHCEB

by Burndy 

Catalog ID: BDASHCEB

DIST BLK SML END BARRIER.

Product Details

General

Insulation Y
Material Aluminum
Plated N
Plating Type Unplated
Temperature Rating 194
Trade Name VERSIPOLE™
UPC 781810646298
UPC 12 Digit 7818106462988

Dimensions

Dimension - Height inch 2.81 in
Dimension - L Length Overall mm 78 mm
Dimension - Length Overall inch 3.08 in
Dimension - Width inch 0.12 in
Dimension - Width mm 3 mm

Electrical Ratings

Rating - Minimum Voltage 600

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 600
Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings