text.skipToContent text.skipToNavigation

FT3B4/0

by Burndy 

Catalog ID: FT3B4/0

Power Distribution Block, Max. 2 Wires per Phase, 3/0-4/0 AWG (Run), 6-4/0 AWG (Tap).

Product Details

General

Hex Size 1/4
Installation Torque Recommended in-lb 200 LBS/in
Number Of Poles 3
Temperature Rating 194
Trade Name U-BLOK™
UPC 781810113721
UPC 12 Digit 7818101137211

Dimensions

Dimension - Height fraction 4-1/8
Dimension - Height inch 4.13 in
Dimension - L Length Overall mm 149 mm
Dimension - Length Overall inch 5.88 in
Dimension - Width fraction 3-7/8 in
Dimension - Width inch 3.88 in
Dimension - Width mm 99 mm
Weight 1.25 lb

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Run 3/0 AWG;4/0 AWG
Conductor - AL Str Run Range 3/0-4/0 AWG
Conductor - AL Str Tap 6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Tap Range 6-4/0 AWG
Conductor - Copper Str Run 3/0 AWG;4/0 AWG
Conductor - Copper Str Run Range 3/0-4/0 AWG
Conductor - Copper Str Tap 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Tap Range 6-4/0 AWG
Number Of Conductors 2

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings