text.skipToContent text.skipToNavigation

HBL5362ALSA

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL5362ALSA

TVSS Duplex Receptacle with Light and Alarm, 20A 125V, 5-20R, Almond

  • Automatic self-grounding staple
  • Distinctive surge symbol provides quick identification
  • Power-on indicator light verifies that power is available
  • Alert alarm sounds when surge protection is no longer functioning

Standard Product

Product Details

General

Application Decorator Duplex with Light and Alarm
Color Almond
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Indicator(s) Type LED and Audible Alarm
Item Type Surge Protection Receptacles
Material Composite
Material - Mounting Hardware Mounting Screws
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature 32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet Straight Blade
Performance
  • Electrical - Protection Modes - Normal and Common Modes
  • Electrical - Response Time - Approximately 5 ns
  • Electrical - Transient Suppression - Peak Energy (10 X 100 µs), Peak Current (8 X 20 µs)
  • Electrical - Voltage - 120V AC + 10% - 15%
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - 32°F to 140°F (0°C to 60°C)
Response Time 5
Series Specification Grade
Type Duplex
UPC 783585436098

Dimensions

Display Size Standard

Electrical Ratings

Amperage Rating 20 A
Connectivity Terminal Screws
Current / Amperage Rating 20 A
Current Rating 20 A
Frequency Rating 60 Hz
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125 V

Certifications and Compliance

Industry Standard(s)
  • CSA Certified to Specification C22.2 No. 42
  • Listed to UL Standards 498
  • UL Listed File E2186
Nema Rating 5-20R

Logistics

Carton Quantity 10

Resources/Downloads