text.skipToContent text.skipToNavigation

SB23

by Hubbell Wiring Device-Kellems 

Catalog ID: SB23

Wallplates, Metallic, 2-Gang, Blank, Brass

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Construction Stamped
Cutout Blank Box
EU RoHS Indicator Yes
Item Type Screw Mount
Material Brass
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 2-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Orientation Vertical Mount
Size Standard
Style Box Mounted
Type Blank
UPC 883778200182

Dimensions

Display Size Standard Sized
Thickness 0.035

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources/Downloads