text.skipToContent text.skipToNavigation

ERGO-2 Tool Balancer with Ratchet Lock 10.0 - 15.0 lbs Load Capacity

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBG15L

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBG15L
ERGO-2 Tool Balancer with Ratchet Lock 10.0 - 15.0 lbs Load Capacity
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 8 ft (2.4 m)
Load Capacity 10 - 15 lbs (4.5 - 6.8 kg)
Series ToolAssistPro™
UPC 783585686516

Dimensions

Weight 8 lb

Resources and Downloads

Specifications

Videos