text.skipToContent text.skipToNavigation

ERGO-2 Tool Balancer with Ratchet Lock 16.0 - 23.0 lbs Load Capacity

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBG20L

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBG20L
ERGO-2 Tool Balancer with Ratchet Lock 16.0 - 23.0 lbs Load Capacity
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 8 ft (2.4 m)
Load Capacity 16 - 23 lbs (7.2 - 10.4 kg)
Series ToolAssistPro™
UPC 783585686523

Dimensions

Weight 8 lb

Resources and Downloads

Specifications

Videos