text.skipToContent text.skipToNavigation

HBLBH120

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBH120

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBH120
ERGO-3 Tool Balancer 220 - 264 lbs (99.8 - 119.7 kg)
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 4.5 ft (1.4 m)
Load Capacity 220 - 264 lbs (99.8 - 119.7)
Series ToolAssistPro™
UPC 783585686813

Dimensions

Weight 60 lb

Resources and Downloads

Specifications

Videos