text.skipToContent text.skipToNavigation

HBLBH140

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBH140

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBH140
ERGO-3 Tool Balancer 264 - 308 lbs (119.7 - 139.7 kg)
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 4.5 ft (1.4 m)
Load Capacity 264 - 308 lbs (119.7 - 139.7)
Series ToolAssistPro™
UPC 783585686820

Dimensions

Weight 61 lb

Resources and Downloads

Specifications

Videos