text.skipToContent text.skipToNavigation

HBLBH30

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBH30

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBH30
ERGO-3 Tool Balancer 48 - 66 lbs (21.8 - 30.0 kg)
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 4.5 ft (1.4 m)
Load Capacity 48 - 66 lbs (21.8 - 30.0)
Series ToolAssistPro™
UPC 783585686745

Dimensions

Weight 22.6 lb

Resources and Downloads

Specifications

Videos