text.skipToContent text.skipToNavigation

HBLBH40

By Hubbell Wiring Device-Kellems 

Catalog ID: HBLBH40

By Hubbell Wiring Device-Kellems
Catalog ID:  HBLBH40
ERGO-3 Tool Balancer 66 - 88 lbs (30.0 - 40.0 kg)
Add to List

More Options

Where to Buy

Product Details

General

Cable Length 4.5 ft (1.4 m)
Load Capacity 66 - 88 lbs (30.0 - 40.0)
Series ToolAssistPro™
UPC 783585686752

Dimensions

Weight 27 lb

Resources and Downloads

Specifications

Videos