text.skipToContent text.skipToNavigation

WSBUSB2X2AC5ALU

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: WSBUSB2X2AC5ALU

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  WSBUSB2X2AC5ALU
2X2 USB Work Surface Pop-Up Box, 15A, 125V USB Duplex Gray Receptacle, (1) Type A & (1) Type-C USB Charging Ports, Brushed Aluminum Finish
  • 125V, 15A Duplex with (1) Type A & (1) Type-C USB Charging Ports
  • 5A Charging Capacity
  • Tamper-resistant Receptacle
  • 5' pre-wired, 12 gauge, 3 wire electrical cord
  • Low 0.070" Tapered Flange Height

Gas-spring actuation for smooth opening and closing

Add to List

More Options

Where to Buy

Product Details

General

Application Furniture Power Distribution Units fro Maximum Surface Thickness of 1.125 Inches
Color Brushed Aluminum
EU RoHS Indicator Contact Manufacturer
Material Aluminum Cover & Flange
Number Of Outlets (1) Duplex Receptacle with (2) USB Ports
Type
  • 2X2 USB Work Surface Pop-Up Boxes
  • USB Type A & Type-C
UPC 783585590158

Dimensions

Cubic Capacity 1.2425 cu.in
Depth 3.55 in
Dimensions 5 in x 5 in x 0.07 in
Height 0.07 in
Length 5 in
Width 5 in

Certifications and Compliance

Industry Standard(s) cULus listed to UL962A

Logistics

Carton Quantity 10

Resources and Downloads

Installation/Instruction Manual (IOM)

Sales Drawings

Engineering Drawing