text.skipToContent text.skipToNavigation

Circuit Guard® Extra Heavy Duty Line Cord Portable GFCI with Manual Set, 15A, Yellow

By Hubbell Wiring Device-Kellems 

Catalog ID: GFP1C

By Hubbell Wiring Device-Kellems
Catalog ID:  GFP1C
Power Protection Products, GFCI Plugs, Commercial, Auto Set, 15A 120V AC, 5-15R, 1' Cord, 4-6 mA Trip Level, Yellow.

Manual Set

Add to List

More Options

Where to Buy

Product Details

General

EU RoHS Indicator No
Item Type Industrial/Commercial Grade
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Type Line Cord
UPC 783585690308

Dimensions

Outside Diameter 0.28
Weight 0.75 lb

Electrical Ratings

Amperage Rating 15 A
Connectivity Plug-In
Current / Amperage Rating 15 A
Current Rating 15 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Conductor Size #14 AWG
Conductor Type Copper
Number Of Conductors 3
Strands Multi

Certifications and Compliance

Industry Standard(s)
  • NEC® And CEC Requirements
  • UL Listed

Logistics

Carton Quantity 10

Resources and Downloads