text.skipToContent text.skipToNavigation

DRUBGFI20BFAC

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: DRUBGFI20BFAC

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  DRUBGFI20BFAC
DIN Rail Utility Box, Complete Unit- GFCI, with Aux Contact, DIN Rail Box, 20A Blank Face GFCI, Gray.
  • It provide utility power to any control cabinet
  • Optional auxiliary contacts for feed through capability
  • Pre-wired "kits" are available for end-user customization

20A 125V, 2-Pole 3-Wire Grounding

Add to List

More Options

Where to Buy

Product Details

General

Color Gray
Construction Molded and Fabricated
Horsepower - Maximum 1
Item Type Complete Unit
Knockouts None
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Type Box and Device
UPC 783585108247

Dimensions

Dimensions 5.62 in x 3.31 in x 2.54 in
Display Size Standard Sized Product
Height 2.54 in
Length 5.62 in
Width 3.31 in

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Cable Entry Terminals
Number Of Wires 3-Wire

Certifications and Compliance

Nema Rating 5-20R

Logistics

Carton Quantity 5

Resources and Downloads