text.skipToContent text.skipToNavigation

HBL3PT2511

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL3PT2511

Locking Devices, Twist-Lock® Three Phase Circuit Tester, 20A 120/208V

Product Details

General

Color Black, White
Item Type Twist-Lock® 3-Phase Circuit Tester
Material Nylon
Style For 20A and 30A Devices
UPC 783585528359

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Current Rating 20 A
Phase Three Phase
Voltage Rating 3 Phase 120/208 VAC
Voltage Rating Description 3 Phase 120/208 VAC

Certifications and Compliance

Industry Standard(s) UL Listed
Nema Rating L21-20P

Logistics

Carton Quantity 30