text.skipToContent text.skipToNavigation

HBL45WAA

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL45WAA

Locking Devices, Twist-Lock®, Accessories, Insulgrip Plug and Connector Angle Adapter, For 20A and 30A 4 and 5 Wire, Black and White

Accessory

Product Details

General

Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type Insulgrip
Material Nylon
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
Type Angle Adapter
UPC 783585752594

Dimensions

Dimensions 4.32 in x 1.87 in x 2.75 in
Display Size Standard Sized
Height 2.75 in
Length 4.32 in
Weight 0.35 lb
Width 1.87 in

Logistics

Carton Quantity 10

Resources/Downloads