text.skipToContent text.skipToNavigation

ACFSNO

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: ACFSNO

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  ACFSNO
Switches and Lighting Controls, Industrial Grade, Switched Enclosures, Auxiliary Contact, Normally Open, A600 pilot duty, break before break
Add to List

More Options

Where to Buy

Product Details

General

Series Fused
Style Auxiliary Contacts
Type Accessories
UPC 783585378503

Dimensions

Length 3.16 in
Weight 0.25 lb
Width 2.6 in

Logistics

Carton Quantity 10