text.skipToContent text.skipToNavigation

HBL1370

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: HBL1370

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  HBL1370
Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnect Accessories, NEMA 1 Enclosure Only, 40A 600V AC
  • Thermoplastic Cover on a Plated Steel Base
  • Top, bottom or back wire entry points
  • Durable, non-conductive cover

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application For 30A Switches
Enclosure Type NEMA 1
Environmental Conditions Indoor Only
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum- -40 °C w/o Impact
Series Non-Fused
Style Standard Duty
Type Enclosures without Switch
UPC 783585016986

Dimensions

Dimensions 4.52 in x 3.2 in x 3.15 in
Height 3.15 in
Length 4.52 in
Weight 0.6 lb
Width 3.2 in

Logistics

Carton Quantity 10

Resources and Downloads