text.skipToContent text.skipToNavigation

HBL13R92D

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: HBL13R92D

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  HBL13R92D
Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Back and Side Wired, Aluminum, NEMA 3R Enclosure with Switch

  • Hubbell Wiring Devices, Switches and Lighting Controls, IndustrialGrade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC,Back and Side Wired, Aluminum, NEMA 3R Enclosure with Switch
  • Standard Product

    Add to List

    More Options

    Where to Buy

    Product Details

    General

    Application Red Slide
    Enclosure Type NEMA 3R
    Environmental Conditions Indoor and Outdoor
    Horsepower - Maximum 15
    Load Capacity Inductive
    Material - Mounting Hardware Screw Mounting
    OEM Brand Name Hubbell Wiring Device-Kellems
    Operating Cycles 10,000 Cycles Minimum
    Series Non-Fused
    Style Standard Duty
    Type Disconnect Switches
    UPC 783585202709

    Dimensions

    Dimensions 5.52 in x 4.4 in x 3.3 in
    Display Size Standard Sized Product
    Height 3.3 in
    Length 5.52 in
    Weight 1.45 lb
    Width 4.4 in

    Electrical Ratings

    Amperage Rating 30 A
    Connectivity Pressure Terminal Screws
    Current / Amperage Rating 30 A
    Phase Single Phase
    Wattage 18000

    Logistics

    Carton Quantity 4

    Resources and Downloads