text.skipToContent text.skipToNavigation

HBL16R93D

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: HBL16R93D

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  HBL16R93D
REPLACES HBL16R93
  • Front and back wiring with steel screws and copper terminals
  • Recessed wiring wells for finger safe environments
  • Thermoset body withstands high temperatures

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Red Slide
Enclosure Type NEMA 3R
Environmental Conditions Indoor and Outdoor
Horsepower - Maximum 30
Load Capacity Inductive
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Cycles 10,000 Cycles Minimum
Performance
  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only
Series Non-Fused
Style Standard Duty
Type Disconnect Switches
UPC 783585202761

Dimensions

Dimensions 10.11 in x 4.4 in x 3.3 in
Display Size Standard Sized Product
Height 3.3 in
Length 10.11 in
Weight 3 lb
Width 4.4 in

Electrical Ratings

Amperage Rating 60 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 60 A
Dielectric Strength 2,200V AC minimum for 1 minute
Phase Three Phase
Wattage 36000

Logistics

Carton Quantity 4

Resources and Downloads