text.skipToContent text.skipToNavigation

HBLDS3SSP

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: HBLDS3SSP

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  HBLDS3SSP
Disconnect Switches, Unfused, 30A 600VAC, 3-Pole, NEMA 4X, Stainless Steel, With LED Lights
Add to List

More Options

Where to Buy

Product Details

General

Application LED Indicators / Labelless
Enclosure Type Type 4X, IP69k
Series Non-Fused
Style Heavy Duty
Type Disconnect Switches
UPC 783585365152

Electrical Ratings

Amperage Rating 30 A
Current / Amperage Rating 30 A

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

InSight Motor Disconnects

Engineering Drawing