text.skipToContent text.skipToNavigation

AA203055

By Hubbell Wiring Device-Kellems 

Catalog ID: AA203055

By Hubbell Wiring Device-Kellems
Catalog ID:  AA203055
Pin and Sleeve Products, Receptacle or Inlet Angle Adapter, 20 or 30A

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Metallic
Construction Cast
Item Type Mounting Box
Knockouts None
Number Of Outlets Accepts 1-Device
OEM Brand Name Hubbell Wiring Device-Kellems
Style Adapter Only
Temperature Range Limited By Device
Type Angled Adapter
UPC 783585810058

Dimensions

Dimensions 4.89 in x 3.33 in x 3.75 in
Display Size For 16, 20, 30 and 32 Amp Devices
Height 3.75 in
Length 4.89 in
Width 3.33 in