text.skipToContent text.skipToNavigation

BB2030N

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: BB2030N

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  BB2030N
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 20A and 30A 3/4" NPT Hub, Angled, MountingScrews Included, Gray Non-Metallic

Requires Watertight Hub

Add to List

More Options

Where to Buy

Product Details

General

Application Non-Metallic
Construction Molded
Item Type Mounting Box
Knockouts 1" NPT
Number Of Outlets Accepts 1-Device
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - IP67 Suitability
Style For 20 And 30A Watertight Safety Shroud Receptacles And Inlets
Temperature Range Limited By Device
Type Back Box
UPC 783585390871

Dimensions

Dimensions 5.67 in x 4.44 in x 3.91 in
Display Size For 16, 20, 30 and 32 Amp Devices
Height 3.91 in
Length 5.67 in
Weight 0.8 lb
Width 4.44 in

Conductor Related

Cable Entry Through Hub

Logistics

Carton Quantity 10
Pallet Quantity 240