text.skipToContent text.skipToNavigation

KL

by Columbia Lighting 

The KL industrial fixture has a wide variety of reflectors available with the capability of individual or continuous row mounting. The heavy gauge steel housing with reinforced ribs make this fixture a solid addition to any industrial application.

  • Heavy gauge steel housing with longitudinal ribs
  • Die embossed reflector with ribs
  • Wide variety of reflectors available including specular, deep V, and solid top
  • Standard reflector has smooth extruded apertures with 15% uplight
  • Spring loaded turret lampholders
  • Individual or continuous row mounting
  • Channel ends double as joiners
  • All parts are treated with a five stage phosphate bonding process and finished with a baked white enamel
  • UL listed 1598, cUL or CSA. Damp Location standard

Product Details

General

Application
  • Commercial Indoor
  • Industrial
  • Warehouse
Environmental Conditions Damp Location
Lamp Type
  • T5
  • T8
  • T5HO
Light Source Fluorescent
Listings
  • UL
  • UL 1598
  • CSA
  • cUL
Mounting Type Suspended
Number of Lamps
  • 2
  • 3
  • 4
Type
  • Strips
  • Industrial Bay Lighting
  • Industrial Linear
Warranty Length 1 Year Warranty

Photometry

IES Files
KL4-232-ST
IES file
KL4-232-U
IES file
KL4-232-VR
IES file
KL4-248HO-ST
IES file
KL4-248HO-U
IES file
KL4-248HO-VR
IES file
KL4-328-ST
IES file
KL4-332-ST
IES file
KL4-332-U
IES file
KL4-348HO-U
IES file
KL4-354-ST
IES file
KL4-432-ST
IES file
KL4-432-U
IES file
KL8-232-U
IES file
KL8-296-VR
IES file
KL8-296HO-U
IES file
KL8-296HO-VR
IES file
KL8-496-U
IES file