text.skipToContent text.skipToNavigation

LWS

by Columbia Lighting 

LWS is a powerful, compact LED Suspended Wrap High Bay/Low Bay with narrow or wide distribution, simple installation, and a generous range of options. LWS offers four LED color choices with 83 CRI and is suitable for replacement of 250W to 400W HID. LWS is available with a quick and simple aircraft cable hanging system or pendant mounting bracket. Offering 60,000 hour L80 LED life, LWS is the smart choice for industrial and retail applications.

  • Quick and simple aircraft cable hanging system or pendant mount bracket available
  • Long-life, 60,000 hour LEDs at L80 reduce life cycle maintenance costs
  • Four LED color choices and 83 CRI
  • Diffuse Wrap Lens available
  • Utilizes TIR directional linear optics for optimal aisle lighting performance
  • Available in narrow or wide distribution
  • Fixed output or 0-10V dimming drivers
  • 1% dimming optional
  • Easy access to LED boards and drivers
  • CSA listed and suitable for damp locations
  • Available with factory installed On/Off or Dimming Occupancy Sensors with wide or aisle lens option
  • ControlScope® compatible
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • Five year warranty

Product Details

General

3rd Party Control Enabled Daintree
Application
  • Commercial Indoor
  • Industrial
  • Warehouse
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Dimming Protocol 0-10V
Dimming Range
  • 1%
  • 5%
  • 10%
Environmental Conditions Damp Location
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • CSA
Max Ambient Temperature Up to 65 °C
Min Ambient Temperature Down to -20 °C
Mounting Type Suspended
Number of Lamps 1
Type Industrial Linear
Warranty Length 5 Year Warranty
createchange Yes

Electrical Ratings

Line/low Voltage Yes
Lumens Per Watt 116-154
Wattage Range 59-174

Certifications and Compliance

Certified Listed
  • UL1598
  • UL2108
DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • CSA
  • UL 1598
  • UL 1598 Damp Location
  • UL 2108

Resources/Downloads

Videos

LWS By Columbia Lighting

Test Documents

ULD Files

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LWS-30HL-AC-EU
IES file
Test Report
3000 °K 83 CRI 14081 lm 126 112 W Ambient
LWS-30HL-AD-EU
IES file
Test Report
3000 °K 83 CRI 13683 lm 122 112 W Ambient
LWS-30HL-W-EU
IES file
Test Report
3000 °K 83 CRI 14813 lm 132 112 W Ambient
LWS-30HL-W-EU-SFA
IES file
Test Report
3000 °K 83 CRI 13064 lm 117 112 W Ambient
LWS-30LW-AC-EU
IES file
Test Report
3000 °K 83 CRI 7575 lm 128 59 W Ambient
LWS-30LW-AD-EU
IES file
Test Report
3000 °K 83 CRI 7361 lm 125 59 W Ambient
LWS-30LW-W-EU
IES file
Test Report
3000 °K 83 CRI 7909 lm 134 59 W Ambient
LWS-30LW-W-EU-SFA
IES file
Test Report
3000 °K 83 CRI 7367 lm 125 59 W Ambient
LWS-30ML-AC-EU
IES file
Test Report
3000 °K 83 CRI 11241 lm 135 83 W Ambient
LWS-30ML-AD-EU
IES file
Test Report
3000 °K 83 CRI 10964 lm 132 83 W Ambient
LWS-30ML-W-EU
IES file
Test Report
3000 °K 83 CRI 11812 lm 142 83 W Ambient
LWS-30ML-W-EU-SFA
IES file
Test Report
3000 °K 83 CRI 10914 lm 131 83 W Ambient
LWS-30VL-AC-EU
IES file
Test Report
3000 °K 83 CRI 17059 lm 125 137 W Ambient
LWS-30VL-AD-EU
IES file
Test Report
3000 °K 83 CRI 16680 lm 122 137 W Ambient
LWS-30VL-W-EU
IES file
Test Report
3000 °K 83 CRI 18099 lm 132 137 W Ambient
LWS-30VL-W-EU-SFA
IES file
Test Report
3000 °K 83 CRI 16740 lm 122 137 W Ambient
LWS-30XL-AC-EU
IES file
Test Report
3000 °K 83 CRI 21553 lm 125 173 W Ambient
LWS-30XL-AD-EU
IES file
Test Report
3000 °K 83 CRI 21061 lm 121 174 W Ambient
LWS-30XL-W-EU
IES file
Test Report
3000 °K 83 CRI 22994 lm 132 174 W Ambient
LWS-30XL-W-EU-SFA
IES file
Test Report
3000 °K 83 CRI 21230 lm 122 174 W Ambient
LWS-35HL-AC-EU
IES file
Test Report
3500 °K 83 CRI 14560 lm 130 112 W Ambient
LWS-35HL-AD-EU
IES file
Test Report
3500 °K 83 CRI 14148 lm 126 112 W Ambient
LWS-35HL-W-EU
IES file
Test Report
3500 °K 83 CRI 15317 lm 136 113 W Ambient
LWS-35HL-W-EU-SFA
IES file
Test Report
3500 °K 83 CRI 13508 lm 121 112 W Ambient
LWS-35LW-AC-EU
IES file
Test Report
3500 °K 83 CRI 7833 lm 133 59 W Ambient
LWS-35LW-AD-EU
IES file
Test Report
3500 °K 83 CRI 7611 lm 129 59 W Ambient
LWS-35LW-W-EU
IES file
Test Report
3500 °K 83 CRI 8178 lm 139 59 W Ambient
LWS-35LW-W-EU-SFA
IES file
Test Report
3500 °K 83 CRI 7618 lm 129 59 W Ambient
LWS-35ML-AC-EU
IES file
Test Report
3500 °K 83 CRI 11623 lm 140 83 W Ambient
LWS-35ML-AD-EU
IES file
Test Report
3500 °K 83 CRI 11337 lm 137 83 W Ambient
LWS-35ML-W-EU
IES file
Test Report
3500 °K 83 CRI 12214 lm 147 83 W Ambient
LWS-35ML-W-EU-SFA
IES file
Test Report
3500 °K 83 CRI 11285 lm 136 83 W Ambient
LWS-35VL-AC-EU
IES file
Test Report
3500 °K 83 CRI 17639 lm 129 137 W Ambient
LWS-35VL-AD-EU
IES file
Test Report
3500 °K 83 CRI 17247 lm 126 137 W Ambient
LWS-35VL-W-EU
IES file
Test Report
3500 °K 83 CRI 18715 lm 137 137 W Ambient
LWS-35VL-W-EU-SFA
IES file
Test Report
3500 °K 83 CRI 17309 lm 126 137 W Ambient
LWS-35XL-AC-EU
IES file
Test Report
3500 °K 83 CRI 22286 lm 129 173 W Ambient
LWS-35XL-AD-EU
IES file
Test Report
3500 °K 83 CRI 21777 lm 126 173 W Ambient
LWS-35XL-W-EU
IES file
Test Report
3500 °K 83 CRI 23776 lm 137 174 W Ambient
LWS-35XL-W-EU-SFA
IES file
Test Report
3500 °K 83 CRI 21952 lm 126 174 W Ambient
LWS-40HL-AC-EU
IES file
Test Report
4000 °K 83 CRI 14785 lm 132 112 W Ambient
LWS-40HL-AD-EU
IES file
Test Report
4000 °K 83 CRI 14367 lm 128 112 W Ambient
LWS-40HL-W-EU
IES file
Test Report
4000 °K 83 CRI 15554 lm 138 113 W Ambient
LWS-40HL-W-EU-SFA
IES file
Test Report
4000 °K 83 CRI 13717 lm 122 112 W Ambient
LWS-40LW-AC-EU
IES file
Test Report
4000 °K 83 CRI 7954 lm 135 59 W Ambient
LWS-40LW-AD-EU
IES file
Test Report
4000 °K 83 CRI 7729 lm 131 59 W Ambient
LWS-40LW-W-EU
IES file
Test Report
4000 °K 83 CRI 8305 lm 141 59 W Ambient
LWS-40LW-W-EU-SFA
IES file
Test Report
4000 °K 83 CRI 7736 lm 131 59 W Ambient
LWS-40ML-AC-EU
IES file
Test Report
4000 °K 83 CRI 11803 lm 142 83 W Ambient
LWS-40ML-AD-EU
IES file
Test Report
4000 °K 83 CRI 11513 lm 139 83 W Ambient
LWS-40ML-W-EU
IES file
Test Report
4000 °K 83 CRI 12403 lm 149 83 W Ambient
LWS-40ML-W-EU-SFA
IES file
Test Report
4000 °K 83 CRI 11459 lm 138 83 W Ambient
LWS-40VL-AC-EU
IES file
Test Report
4000 °K 83 CRI 17912 lm 131 137 W Ambient
LWS-40VL-AD-EU
IES file
Test Report
4000 °K 83 CRI 17514 lm 128 137 W Ambient
LWS-40VL-W-EU
IES file
Test Report
4000 °K 83 CRI 19004 lm 139 137 W Ambient
LWS-40VL-W-EU-SFA
IES file
Test Report
4000 °K 83 CRI 17577 lm 128 137 W Ambient
LWS-40XL-AC-EU
IES file
Test Report
4000 °K 83 CRI 22631 lm 131 173 W Ambient
LWS-40XL-AD-EU
IES file
Test Report
4000 °K 83 CRI 22115 lm 127 174 W Ambient
LWS-40XL-W-EU
IES file
Test Report
4000 °K 83 CRI 24144 lm 139 174 W Ambient
LWS-40XL-W-EU-SFA
IES file
Test Report
4000 °K 83 CRI 22291 lm 128 174 W Ambient
LWS-50HL-AC-EU
IES file
Test Report
5000 °K 83 CRI 15179 lm 136 112 W Ambient
LWS-50HL-AD-EU
IES file
Test Report
5000 °K 83 CRI 14751 lm 132 112 W Ambient
LWS-50HL-W-EU
IES file
Test Report
5000 °K 83 CRI 15968 lm 141 113 W Ambient
LWS-50HL-W-EU-SFA
IES file
Test Report
5000 °K 83 CRI 14083 lm 126 112 W Ambient
LWS-50LW-AC-EU
IES file
Test Report
5000 °K 83 CRI 8166 lm 138 59 W Ambient
LWS-50LW-AD-EU
IES file
Test Report
5000 °K 83 CRI 7935 lm 134 59 W Ambient
LWS-50LW-W-EU
IES file
Test Report
5000 °K 83 CRI 8526 lm 145 59 W Ambient
LWS-50LW-W-EU-SFA
IES file
Test Report
5000 °K 83 CRI 7942 lm 135 59 W Ambient
LWS-50ML-AC-EU
IES file
Test Report
5000 °K 83 CRI 12118 lm 146 83 W Ambient
LWS-50ML-AD-EU
IES file
Test Report
5000 °K 83 CRI 11819 lm 142 83 W Ambient
LWS-50ML-W-EU
IES file
Test Report
5000 °K 83 CRI 12734 lm 153 83 W Ambient
LWS-50ML-W-EU-SFA
IES file
Test Report
5000 °K 83 CRI 11765 lm 142 83 W Ambient
LWS-50VL-AC-EU
IES file
Test Report
5000 °K 83 CRI 18390 lm 134 137 W Ambient
LWS-50VL-AD-EU
IES file
Test Report
5000 °K 83 CRI 17981 lm 131 137 W Ambient
LWS-50VL-W-EU
IES file
Test Report
5000 °K 83 CRI 19511 lm 142 137 W Ambient
LWS-50VL-W-EU-SFA
IES file
Test Report
5000 °K 83 CRI 18045 lm 132 137 W Ambient
LWS-50XL-AC-EU
IES file
Test Report
5000 °K 83 CRI 23235 lm 134 173 W Ambient
LWS-50XL-AD-EU
IES file
Test Report
5000 °K 83 CRI 22704 lm 130 174 W Ambient
LWS-50XL-W-EU
IES file
Test Report
5000 °K 83 CRI 24787 lm 142 174 W Ambient
LWS-50XL-W-EU-SFA
IES file
Test Report
5000 °K 83 CRI 22885 lm 132 174 W Ambient

Stocked Items

Catalog Number UPC Product Description
Catalog Number LWS-40XL-W-EDU UPC 078531126452 Product Description LWS, 16 in x 24 in, 4000 K, Xtra High Lumen, 24,144 lm, Lens Type: Acrylic lens, Light Distribution: wide, Uplight: Yes, Driver type: 0-10V dimming, 120-277 VAC. Check Inventory
Catalog Number LWS-SFA UPC 078531126469 Product Description LWS, 16" x 24" LED Suspended High Bay/Low Bay, 3000 K;3500 K;4000 K;5000 K, Uplight: Yes. Check Inventory
Catalog Number LWS-SFA 10-PACK 4P TR UPC 078531133276 Product Description LWS, 16" x 24" LED Suspended High Bay/Low Bay, 3000 K;3500 K;4000 K;5000 K, Uplight: Yes. Check Inventory
Catalog Number LWSQM10 UPC 078531126582 Product Description LWS, 3000 K;3500 K;4000 K;5000 K, Uplight: Yes. Check Inventory