text.skipToContent text.skipToNavigation

HBLHA

by Hubbell Industrial Lighting 

  • High performance LED design delivering up to 100 Lumens per Watt
  • Specialized thermal management allows from -40˚C to 65˚C ambient temperature ratings
  • LED count ranges from 72 to 60 to 48 and all three LED counts are driven at 700 mA
  • Three distinct distributions: aisle, narrow and wide
  • 5 available mounting options: Pendant, Ceiling, Wall, Stanchion, Cone
  • 100,000 hours, long life at L70
  • Sealed optic for long life and durability
  • 5000°K Color Temperature
  • < 70 CRI
  • CSA tested to UL1598 Wet Location

The HBLHA High Ambient LED High Bay is designed to efficiently light large interior spaces in high ambient temperature environments. The HBLHA is rated for use in up to 65°C.

Product Details

General

Application
  • Industrial
  • Warehouse
  • Heavy Industry
  • Marine
  • Petroleum
  • Chemical/Plastic
  • Paper/Textile
  • Iron/Steel
Color Rendering Index (CRI) < 70
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Die-Cast Aluminum
Dimming Protocol 0-10V
Dimming Range 10%
Environmental Conditions
  • Outdoor
  • Damp Location
  • Wet Location
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598A
  • CSA
Max Ambient Temperature Up to 65 °C
Min Ambient Temperature Down to -40 °C
Mounting Type
  • Pendant
  • Ceiling
  • Wall
  • Stanchion
  • Cone
Sensor Type
  • Occupancy Sensor
  • Wireless
Style High Bay LED
Type
  • Enclosed and Gasketed
  • Industrial Bay Lighting
Warranty Length 5 Year Warranty

Electrical Ratings

Lumens Per Watt 100-124
Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
Wattage Range 112-169

Certifications and Compliance

Certified Listed IP56
Compliance Buy American (TAA) 52.225-11
Energy Efficient Yes
Industry Standard(s)
  • UL Sanitation certified per NSF standards
  • UL1598A
  • CSA
  • Wet Listed
  • Damp Listed
Ratings IP56

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
HBL-48LU-5K-A-070
IES file
Test Report
5000 °K 70 CRI 12826 lm 100 108 W Aisle
HBL-48LU-5K-N-070-WH
IES file
Test Report
5000 °K 70 CRI 14063 lm 100 108 W Narrow
HBL-48LU-5K-W-070-WH
IES file
Test Report
5000 °K 70 CRI 13467 lm 100 108 W Wide
HBL-60LU-5K-A-070
IES file
Test Report
5000 °K 70 CRI 12826 lm 100 136.9 W Aisle
HBL-60LU-5K-N-070-WH
IES file
Test Report
5000 °K 70 CRI 14063 lm 100 135 W Narrow
HBL-60LU-5K-W-070-WH
IES file
Test Report
5000 °K 70 CRI 13467 lm 100 136 W Wide
HBL-72LU-5K-A-070
IES file
Test Report
5000 °K 70 CRI 12826 lm 100 162 W Aisle
HBL-72LU-5K-N-070-WH
IES file
Test Report
5000 °K 70 CRI 14063 lm 100 162 W Narrow
HBL-72LU-5K-W-070-WH
IES file
Test Report
5000 °K 70 CRI 13467 lm 100 162 W Wide