text.skipToContent text.skipToNavigation

FPH Series

by Hubbell Industrial Lighting 

Sealed LED fixture for food processing facilities

  • Smooth exterior with no exposed fasteners
  • Cast aluminum construction
  • Up to 24,000 lumens
  • Replaces 400w PSMH one for one
  • UL Sanitation listed
  • Up to 113 Lumens per Watt
  • Total wattage of 220W
  • Four lens options
  • Ambient temperature range is from -40°C to 40°C

Any area demanding a well sealed, smooth high output LED light fixture

Product Details

General

Application
  • Industrial
  • Warehouse
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 4000 K
  • 5000 K
Construction Material - Main Die-Cast Aluminum
Controls - Applications Industrial - Warehouse/Manufacturing
Dimming Protocol 0-10V
Dimming Range 10%
Environmental Conditions
  • Outdoor
  • Damp Location
  • Wet Location
Ingress Protection IP66
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • CSA
  • NSF
  • UL 1598
Material - Housing Die-Cast Aluminum
Max Ambient Temperature Up to 40 °C
Min Ambient Temperature Down to -25 °C
Mounting Type Pendant
New Products Yes
Type Industrial Bay Lighting
Warranty Length 5 Year Warranty

Electrical Ratings

Lumens Per Watt 100-124
Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
  • 347 V
  • 480 V
Wattage Range 99-113

Certifications and Compliance

Certified Listed Food Processing (NSF)
Energy Efficient Yes
Industry Standard(s)
  • Food Processing (NSF)
  • IP Rated
  • UL
  • UL1598
  • CSA
  • Wet Listed
  • Damp Listed
Ratings IP66

Resources/Downloads

Videos

FPH Installation Video

Installation/Instruction Manual (IOM)

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
FPH-5K-CDL-U-ND-A2-WH
IES file
Test Report
5000 °K 80 CRI 23141 lm 100 217.9 W Ambient
FPH-5K-DLR-U-ND-A2-WH
IES file
Test Report
5000 °K 80 CRI 22499 lm 100 217.9 W Ambient
FPH-5K-P95-U-ND-A2-WH
IES file
Test Report
5000 °K 80 CRI 24644 lm 100 218.1 W Ambient
FPH-5K-SPC-U-ND-A2-WH
IES file
Test Report
5000 °K 80 CRI 21647 lm 100 217.6 W Ambient