text.skipToContent text.skipToNavigation

HFB22P1

by Burndy 

Catalog ID: HFB22P1

Substation Connectors

Product Details

General

Application Substation
Connector Type Bus Bar Clamp and Accessories
Installation Torque Recommended in-lb 240 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Plated N
Plating Type Unplated
UPC 781810048115
UPC 12 Digit 7818100481155

Dimensions

Dimension - L Length Overall mm 111 mm
Dimension - Length Overall inch 4.38 in
Dimension - Width fraction 4-19/50 in
Dimension - Width inch 4.38 in
Dimension - Width mm 111 mm

Electrical Ratings

Rating - KVA 230 kV

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings