text.skipToContent text.skipToNavigation

HFB444N

by Burndy 

Catalog ID: HFB444N

Substation Connectors

Product Details

General

Application Substation
Connector Type Tap
Material Copper
Plated N
Plating Type Bright Dipped
UPC 781810005774
UPC 12 Digit 7818100057744

Dimensions

Dimension - B Length inch 4.00 in
Dimension - F Width Center to Center inch 1.75 in
Dimension - L Length Overall mm 232 mm
Dimension - Length Overall inch 9.12 in
Dimension - N inch 1.12 in
Dimension - Pad Width inch 4.00 in
Dimension - Pin Diameter fraction 4 in
Dimension - Pin Diameter inch 4.00 in

Electrical Ratings

Rating - KVA 230 kV

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads