text.skipToContent text.skipToNavigation

HFB55P1

by Burndy 

Catalog ID: HFB55P1

Substation Connectors

Product Details

General

Application Substation
Connector Type Bus Bar Clamp and Accessories
Material Copper
Material - Hardware DURIUM™ Silicon Bronze
Plated N
Plating Type Unplated
UPC 781810078914
UPC 12 Digit 7818100789144

Dimensions

Dimension - L Length Overall mm 181 mm
Dimension - Length Overall inch 7.13 in
Dimension - Width inch 7.13 in
Dimension - Width mm 181 mm
Dimensions 7.13 in x 7.13 in x 7.13 in
Height 7.13 in
Length 7.13 in
Weight 3.40 lb
Width 7.13 in

Electrical Ratings

Rating - KVA 230 kV

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings