text.skipToContent text.skipToNavigation

1PL2/08

by Burndy 

Catalog ID: 1PL2/08

UV Rated Plastisol Covered Al Distribution Connectors, 1-Sided Entry, 8 Ports, #14 - 2/0 AWG, 600 V, 3/16" Hex

Product Details

General

Hex Key 3/16
Installation Torque Recommended in-lb 120 in-lb
Insulation Y
Insulation Type Plastisol
Material Aluminum
Material - Hardware Aluminum
Number Of Ports 8
Physical Attribute - Number of Screws 8
Plated N
Plating Type Unplated
Temperature Rating 194° F
Trade Name UNITAP™
UPC 781810286883
UPC 12 Digit 7818102868833

Dimensions

Dimension - Height fraction 1.375 in
Dimension - Height inch 1.38 in
Dimension - L Length Overall mm 141 mm
Dimension - Length Overall inch 5.55 in
Dimension - Screw Size inch 7/16
Dimension - Width inch 1.31 in
Dimension - Width mm 33 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - AL Str Size Range 14 AWG-2/0 AWG
Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range 14 AWG-2/0 AWG
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings