text.skipToContent text.skipToNavigation

1PL46

by Burndy 

Catalog ID: 1PL46

UV Rated Black UNITAP™, 6, #14 - 4, Range-taking capability reduces the number of connectors carried in inventory.

Product Details

General

Hex Key 1/8
Installation Torque Recommended in-lb 45 in-lb
Insulation Y
Insulation Type Plastisol
Material Aluminum
Material - Hardware Aluminum
Number Of Ports 6
Physical Attribute - Number of Screws 6
Physical Attribute - Screw Type Allen
Plated N
Plating Type Unplated
Temperature Rating 194° F
Trade Name UNITAP™
UPC 781810287002
UPC 12 Digit 7818102870022

Dimensions

Dimension - Height fraction 1.25 in
Dimension - Height inch 1.25 in
Dimension - L Length Overall mm 72 mm
Dimension - Length Overall inch 2.83 in
Dimension - Screw Size inch 1/4
Dimension - Width inch 1.25 in
Dimension - Width mm 32 mm

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - AL Str Size Range 14 AWG-4 AWG
Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range 14 AWG-4 AWG
Conductor Type
  • AL C Str-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 5

Resources/Downloads

Customer Notices

Sales Drawings