text.skipToContent text.skipToNavigation

KPU34A26AC

by Burndy 

Catalog ID: KPU34A26AC

Insulated Gutter Tap for All Copper and Aluminum Combinations, 4-5/8 in L, 3-1/2 in W, 4/0 Str. - 500 kcmil (Run), 14 Sol. - 2/0 Str. (Tap).

Features: Wide Range-Taking Tin-Plated Aluminum Parallel Clamp And Insulating Cover Assembly For Industrial And Multiple Story Structure Applications, Only Six Connectors Cover The Entire 14 AWG Solid To 750 KCMIL Range, Covers Having Flexible Fingers That Conform To Conductor, Fully Insulating The Connection, UL486B Listed For 600 V Maximum 90 DEG C Service, Cover And Connector Are Packaged Together, No Taping Required, Conductor Size (tap Range): 14 AWG Solid - 2/0 AWG, Conductor Size (run - Range): 4/0 AWG - 500 KCMIL, Torque: 450 IN-LB

Product Details

General

Application For All Copper And Aluminum Combinations
Connector Type Tap
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 450 LBS/in
Material Aluminum
Plated N
Plating Type Tin
Sub Brand POLYTAP
Trade Name POLYTAP™
Type KPU-AC
UPC 781810623626
UPC 12 Digit 7818106236266

Dimensions

Dimension - Height fraction 3-1/2 in
Dimension - Height inch 3.48 in
Dimension - L Length Overall mm 116 mm
Dimension - Length Overall inch 4.58 in
Dimension - Width fraction 3-1/2 in
Dimension - Width inch 3.50 in
Dimension - Width mm 89 mm

Conductor Related

Conductor - AL Str Run 4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil
Conductor - AL Str Run Range 4/0 AWG-500 kcmil
Conductor - AL Str Tap 8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - AL Str Tap Range 8 AWG-2/0 AWG
Conductor - Copper Solid Tap 14 AWG
Conductor - Copper Solid Tap Range 14 AWG
Conductor - Copper Str Run 4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Run Range 4/0 AWG-500 kcmil
Conductor - Copper Str Tap 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Tap Range 14 AWG-2/0 AWG
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads