text.skipToContent text.skipToNavigation

Screws

LAG SCREW, 1/4in X 2-1/2in, w/NEOPRENE-STEEL WASHER

By
Catalog ID: PSC2050631
Hex head lag screw with neoprene cushioned steel washer for securing composite cable guards.

LAG SCREW, 1/4in X 2in, w/NEOPRENE-STEEL WASHER

By
Catalog ID: PSC2050504
Hex head lag screw with neoprene cushioned steel washer for securing composite cable guards.

SCREW, LAG, 1/2in FETTER THD, 3in LG

By
Catalog ID: 508753
Square head lag screw, 1/2" diameter fetter thread x 3" long with drive point and upset shoulder. Thread length is 2 1/4". Galvanized per ASTM A-153.

SCREW, LAG, 1/2in FETTER THD, 4 1/2in LG

By
Catalog ID: PS50875412CW
Square head lag screw, 1/2" diameter fetter thread x 4 1/2" long with drive point and upset shoulder. Thread length is 3". Galvanized per CSA G164-M.

SCREW, LAG, 1/2in FETTER THD, 4 1/2in LG

By
Catalog ID: 50875412
Square head lag screw, 1/2" diameter fetter thread x 4 1/2" long with drive point and upset shoulder. Thread length is 3". Galvanized per ASTM A-153.

SCREW, LAG, 1/2in FETTER THD, 4in LG

By
Catalog ID: PS508754CW
Square head lag screw, 1/2" diameter fetter thread x 4" long with drive point and upset shoulder. Thread length is 2 1/2". Galvanized per CSA G164-M.

SCREW, LAG, 1/2in FETTER THD, 4in LG

By
Catalog ID: 508754
Square head lag screw, 1/2" diameter fetter thread x 4" long with drive point and upset shoulder. Thread length is 2 5/8". Galvanized per ASTM A-153.

SCREW, LAG, 1/2in FETTER THD, 5in LG

By
Catalog ID: 508755
Square head lag screw, 1/2" diameter fetter thread x 5" long with drive point and upset shoulder. Thread length is 3". Galvanized per ASTM A-153.

SCREW, LAG, 1/2in GIMLET THD, 4in LG

By
Catalog ID: PSC2050591
Hex head lag screw, 1/2" diameter gimlet thread x 4" long with regular point. Thread length is 2 5/8". Galvanized per ASTM A-153.

SCREW, LAG, 1/2in TWIST THD, 4in LG

By
Catalog ID: 508500
Square head lag screw, 1/2" diameter twist drive thread x 4" long with drive point and upset shoulder. Thread length is 2 5/8". Galvanized per ASTM A-153.

SCREW, LAG, 1/4in GIMLET THD, 1 1/2in LG

By
Catalog ID: 872112GP
Square head lag screw, 1/4" diameter gimlet thread x 1 1/2" long with regular point and upset shoulder. Thread length is 1 1/8". Galvanized per ASTM A-153.

SCREW, LAG, 1/4in GIMLET THD, 2 1/2in LG

By
Catalog ID: 872212GP
Square head lag screw, 1/4" diameter gimlet thread x 2 1/2" long with regular point and upset shoulder. Thread length is 1 3/4". Galvanized per ASTM A-153.

SCREW, LAG, 1/4in GIMLET THD, 2in LG

By
Catalog ID: 8722GP
Square head lag screw, 1/4" diameter gimlet thread x 2" long with regular point and upset shoulder. Thread length is 1 1/2". Galvanized per ASTM A-153.

SCREW, LAG, 1/4in GIMLET THD, 3in LG

By
Catalog ID: DF1L3
Hex head lag screw, 1/4" diameter gimlet thread x 3" long with regular point and upset shoulder. Thread length is 2". Galvanized per ASTM A-153.

SCREW, LAG, 3/8in FETTER THD, 2 1/2in LG

By
Catalog ID: DF6L250
Square head lag screw, 3/8" diameter fetter thread x 2 1/2" long with regular point and upset shoulder. Thread length is 1 3/4". Galvanized per ASTM A-153.

SCREW, LAG, 3/8in FETTER THD, 3in LG

By
Catalog ID: PS508743CW
Square head lag screw, 3/8" diameter fetter thread x 3" long with drive point and upset shoulder. Thread length is 2". Galvanized per CSA G164-M.

SCREW, LAG, 3/8in FETTER THD, 3in LG

By
Catalog ID: 508743
Square head lag screw, 3/8" diameter fetter thread x 3" long with pilot point and upset shoulder. Thread length is 2". Galvanized per ASTM A-153.

SCREW, LAG, 3/8in FETTER THD, 4in LG

By
Catalog ID: PS508744CW
Square head lag screw, 3/8" diameter fetter thread x 4" long with drive point and upset shoulder. Thread length is 3". Galvanized per CSA G164-M.

SCREW, LAG, 3/8in FETTER THD, 4in LG

By
Catalog ID: 508744
Square head lag screw, 3/8" diameter fetter thread x 4" long with pilot point and upset shoulder. Thread length is 3". Galvanized per ASTM A-153.

SCREW, LAG, 3/8in x 3in, GIMLET THREAD

By
Catalog ID: DF3L3
Hex head lag screw, 3/8" diameter gimlet thread x 3" long with regular point. Thread length is 2". Galvanized per ASTM A-153.

SCREW, LAG, 5/8in GIMLET THD, 4 1/2in LG

By
Catalog ID: PSC2050528
Hex head lag screw, 5/8" diameter gimlet thread x 4 1/2" long with regular point. Thread length is 4". Galvanized per ASTM A-153.
Page 1 of 1