text.skipToContent text.skipToNavigation

YGC8C8

by Burndy 

Catalog ID: YGC8C8

Copper Crimpit, .52 in L, #8 Sol. #8 Str. (Run) , #8 Sol. #8 Str. (Tap).

Features: UL467 Listed For Direct Burial In Earth Or Concrete, Prefilled With PENETROX E2 Oxide Inhibitor, Die Index: 162 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W162 Die, (2), OUR840 Tool, W162 Die, (2)

Product Details

General

Application For Direct Burial In Earth Or Concrete
Connector Type Tap
Die Index 162
Material Copper
Physical Attribute - Number of Crimps Required 2
Plated N
Plating Type Unplated
Sub Brand HYGROUND, CRIMPIT
Trade Name CRIMPIT™
Type Taps
UPC 781810102558
UPC 12 Digit 7818101025588

Dimensions

Dimension - Height fraction 23/50 in
Dimension - Height inch 0.46 in
Dimension - L Length Overall mm 13 mm
Dimension - Length Overall inch 0.52 in

Conductor Related

Conductor - Copper Solid Run 8 AWG
Conductor - Copper Solid Run Range 8 AWG
Conductor - Copper Solid Tap 8 AWG
Conductor - Copper Solid Tap Range 8 AWG
Conductor - Copper Str Run 8 AWG
Conductor - Copper Str Run Range 8 AWG
Conductor - Copper Str Tap 8 AWG
Conductor - Copper Str Tap Range 8 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings