text.skipToContent text.skipToNavigation

YGHC29C29NP

by Burndy 

Catalog ID: YGHC29C29NP

Copper Compression Ground Connector; 3/0 Str.-250 kcmil (Run & Tap); 997 Index, NO Penetrox™

Product Details

General

Material Copper
Plated N
Plating Type Unplated
Trade Name HYTAP™
Type Taps
UPC 781810568903
UPC 12 Digit 7818105689033

Dimensions

Dimension - L Length Overall mm 997 mm

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - cULus No
Industry Standard(s)
  • UL Listed to UL 467
  • CSA Certified to C22.2 No.41
Standards - Industry Standards Met
  • UL467
  • IEEE 837
  • UL468A-468B
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads