text.skipToContent text.skipToNavigation

B21F94D254NTNCG1

by Burndy 

Catalog ID: B21F94D254NTNCG1

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
UPC 621945257160
UPC 12 Digit 6219452571600

Electrical Ratings

Amperage Rating 700 A

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads