text.skipToContent text.skipToNavigation

B22F20G5

by Burndy 

Catalog ID: B22F20G5

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 4
Plated Y
UPC 621945471276
UPC 12 Digit 0

Dimensions

Dimension - Hole Size inch 0.44 in
Dimension - L Length Overall mm 508 mm
Dimension - Length Overall inch 20 in
Thickness 0.44 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads