text.skipToContent text.skipToNavigation

EQC632C1W

by Burndy 

Catalog ID: EQC632C1W

Tin Plated Transformer Grounding Connector, RANGES: 8SOL-2STR.

Product Details

General

Installation Torque Recommended in-lb 240 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Physical Attribute - Screw Type Hexagonal Bolt
Plating Type Tin - Hot Dipped
UPC 781810488874
UPC 12 Digit 7818104888744

Dimensions

Dimension - Height inch 1.44 in
Dimension - L Length Overall mm 37 mm
Dimension - Length Overall inch 1.44 in
Dimension - Stud Size inch 25/64
Dimension - Width inch 0.90 in
Dimension - Width mm 23 mm

Conductor Related

Conductor - Copper Solid Size 8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size Range 8 AWG-2 AWG
Conductor - Copper Str Size 8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range 8 AWG-2 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings