text.skipToContent text.skipToNavigation

PENA131OZ.

by Burndy 

Catalog ID: PENA131OZ.

For Use As An Anti- Seizing Thread Lubricant, For Prevention Of Oxide Buildup

Product Details

General

Application - For Use On Aluminum to Aluminum;Aluminum to Conduit;Aluminum to Copper
Container Type Tube
Pour Point -15 °F
Temperature - Dropping Point Fahrenheit 230 °F
Trade Name PENETROX™
UPC 781810105894
UPC 12 Digit 7818101058944
Viscosity at 100 Fahrenheit 250 °F

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Container Size 1 oz.

Resources/Downloads