text.skipToContent text.skipToNavigation

BSC1375

by Burndy 

Catalog ID: BSC1375

Superseal adhesive end cap

Product Details

General

Color Code Gray
Type Sealant
UPC 781810666203
UPC 12 Digit 7818106662033

Dimensions

Dimension - Inside Diameter inch 1.38 in
Length 1.50 in
Thickness 0.06 in

Conductor Related

Conductor Range 1.38-1.47 in

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Carton Quantity 300 EA

Resources/Downloads

Sales Drawings