Image of  Remote Radio Controls
Image of  Remote Radio Controls

Remote Radio Controls

Marca: Hubbell Industrial Controls (ICD)

Hubbell Radio Control Systems use the latest synthesizer technology and GFSK modulation. Each system also incorporates Listen Before Talk (LBT) transmission before communication is established. The radio system operates on a non-licensed frequency band of 433.10 - 434.75 MHz or 915 MHz. Typical operating range is up to 300 ft. line of sight. Models include:

  • 31.720 Compact Mid-Size Transmitter - CMSTX
  • 31.730 Handheld Two-Speed Pendant Transmitter - PTX
  • 31.740 Compact Receiver Module
  • 31.510 AC Radio System
  • 31.520 DC Radio System

Detalles del producto

General

Application

  • Port and Shipyard Cranes
  • Gantry Cranes
  • Steel Mill Cranes
  • Overhead Cranes

Recursos y descargas

Especificaciones