Image of 115 115
Descontinuado

115

Marca: Burndy

ID del Catálogo: 115

115 Metal de soldadura, Cartucho estándar.

  • Packed in moisture-resistant plastic cartridges with tight fitting caps
  • Cartridges, along with necessary steel discs, are packed in boxes that are hermetically sealed ensuring the powder arrives in good conditition, dry and ready for fast, positive ignition

Welding Powder Size: 115 GM, Recommended Accessories: B370320-02 Steel Disc

General

Application

For Welding Copper To Copper, Copper To Steel, Copper To Rail, Copper To Cast Iron And One For Welding Copper To Steel For Cathodic Protection

Catalog Number

115

EU RoHS Indicator

Yes

Material

Steel

Sub Brand

WELD METAL

Trade Name

BURNDYWeld®

UPC

781810402252

Dimensiones

Altura del paquete

0 in

Ancho del paquete

0 in

Longitud del paquete

0 in

Peso del paquete

0 lb

Weight

0.34 lb

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logística

Carton Quantity

100

Pallet Quantity

5400