
Marca: Raco
ID del Catálogo: 2082
Mount EMT conduit with RACO® 1-hole push-on straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

Catalog Number
2082
Conduit Type
EMT
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Straps
Material
Steel
UPC
050169020821
Altura del paquete
3.75 in
Ancho del paquete
3.75 in
Dimensions
1.745 in x 0.57 in x 0.828 in
Height
0.828 in
Length
1.745 in
Longitud del paquete
6.125 in
Peso del paquete
2.706 lb
Trade Size
1/2 in
Weight
0.023 lb
Width
0.57 in
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
1000
Minimum Pack Quantity
100
Pallet Quantity
48000