
Marca: Burndy
ID del Catálogo: 150
Welding Powder Size: 150 GM, Recommended Accessories: B370320-03 Steel Disc
Application
Cartridge Type: Standard
Catalog Number
150
EU RoHS Indicator
Yes
Sub Brand
WELD METAL
Trade Name
BURNDYWeld®
UPC
781810402290
Altura del paquete
0 in
Ancho del paquete
0 in
Longitud del paquete
0 in
Peso del paquete
0 lb
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
80
Pallet Quantity
3600