Dispositivos de bloqueo, Twist-Lock®, Industrial, Receptáculo, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Terminal de tornillo, Fenólico
Image of HBL3769 Dispositivos de bloqueo, Twist-Lock®, Industrial, Receptáculo, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Terminal de tornillo, Fenólico
Image of HBL3769 Dispositivos de bloqueo, Twist-Lock®, Industrial, Receptáculo, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Terminal de tornillo, Fenólico
Image of HBL3769 Dispositivos de bloqueo, Twist-Lock®, Industrial, Receptáculo, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Terminal de tornillo, Fenólico

Dispositivos de bloqueo, Twist-Lock®, Industrial, Receptáculo, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Terminal de tornillo, Fenólico

Marca: Hubbell Wiring Device-Kellems

ID de catálogo: HBL3769

Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Phenolic, Black

  • Thermoset construction offers high heat resistance
  • Armored housing provides superior impact resistance
  • One piece contacts provide low operating temperatures

Standard

General

Application

Catalog Number

HBL3769

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

50A Receptacle

Material

Phenolic

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only

Specifications

  • Body - Phenolic
  • Contacts - Brass
  • Face - Phenolic
  • Insulator - Phenolic
  • Terminal Screws - Steel

Type

Receptacle

UPC

783585236469

Dimensiones

Dimensions

3.28 in x 2.12 in x 2.36 in

Display Size

Standard Sized Product

Height

2.36 in

Length

3.28 in

Weight

0.75 lb

Width

2.12 in

Clasificaciones Eléctricas

Amperage Rating

50 A

Connectivity

Screw Terminals

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Multi Phase

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Relacionado con el Conductor

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#8 AWG to #4 AWG

Certificaciones y Cumplimiento

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498
  • WR Rating

Relacionado con la Operación

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only

Logística

Carton Quantity

10

Pallet Quantity

1000