

Marca: Hubbell Premise Wiring
ID de catálogo: FSPLCDS3B
Standard Product
Adapter Type
LC Duplex
Application
Interconnect
Catalog Number
FSPLCDS3B
Color
Blue
Enclosure Type
Various
Environmental Conditions
Indoor
Item Type
3) LC Duplex
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Size
5.1" X 1.1"
Temperature Rating
-40C to +85C
UPC
662620304557
Display Size
6-Fiber
Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
26
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Environmental Conditions
Indoor
Industry Standard(s)
Adapter Type
LC Duplex
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
Number Of Ports
6
Carton Quantity
4