
Marca: Bell
ID del Catálogo: 5197-0
Catalog Number
5197-0
Color
Gray
Construction
Metallic
Cover Type
Lampholder/Cluster
EU RoHS Indicator
Yes
Material
Die Cast Aluminum
Number Of Outlets
3
Type
Cover
UPC
050169519707
Actual Depth
1.094 in
Altura del paquete
4.125 in
Ancho del paquete
4.125 in
Cubic Capacity
20.03445 cu.in
Depth
1.125 in
Height
4.22 in
Longitud del paquete
1.094 in
Peso del paquete
0.34 lb
Width
4.22 in
Certified Listed
EU RoHS Indicator
Yes
Industry Standard(s)
UL 514A
Nema Rating
NEMA 3R
Number Of Outlets
3
Carton Quantity
20
Packaging Type
Shrinkwrap
Pallet Quantity
3600
Standard Package
20