Image of VRE46 Versamate Series 60A, 1-1/4" Dead-End Back Box
*Imagen representativa
Image of VRE46 Versamate Series 60A, 1-1/4" Dead-End Back Box

Versamate Series 60A, 1-1/4" Dead-End Back Box

Marca: Killark

ID de catálogo: VRE46

Versamate Series - 60A, 1-1/4" Dead-End Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

General

Catalog Number

VRE46

Color

EU RoHS Indicator

Product Family

Plugs & Receptacles

Series

VersaMate Series

UPC

783936834559

Dimensions

Hub Size

1-1/4"

Weight

2.91 lb

Certifications And Compliance

EU RoHS Indicator